Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Motor kodu
Motor gücü [PS]
-
Silindir hacmi (tam) [ccm]
-
Güç [kW]
-
Yakit türü
Binek araç Engine Output [HP/kW] Yakit türü Displacement [cc] Motor kodu Silindir sayisi
2.0
107/79
Benzin
1998
4
2.0
121/89
Benzin
1998
RFZ (XU10J2Z)
4
2.0 16V
132/97
Benzin
1998
RFV (XU10J4R)
4
2.0 Turbo
141/104
Benzin
1998
RGY (XU10J2TE)
4
2.0 Turbo
147/108
Benzin
1998
RGX (XU10J2TE)
4
2.1 D
82/60
Dizel
2138
P9A (XUD11A)
4
2.1 TD 12V
109/80
Dizel
2088
  • P8C (XUD11BTE)
  • PHZ (XUD11ATE)
4
2.1 Turbo Diesel
109/80
Dizel
2088
PHZ (XUD11ATE)
4
2.5 Turbo Diesel
129/95
Dizel
2446
THY (DK5ATE)
4
3.0
167/123
Benzin
2963
UFZ (ZPJ)
6
3.0 SV 24
200/147
Benzin
2963
UKZ (ZPJ4/Z)
6
3.0 V6
190/140
Benzin
2946
XFZ (ES9J4)
6