Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Motor kodu
Motor gücü [PS]
-
Silindir hacmi (tam) [ccm]
-
Güç [kW]
-
Yakit türü
Binek araç Engine Output [HP/kW] Yakit türü Displacement [cc] Motor kodu Silindir sayisi
1.4
75/55
Benzin
1361
KDX (TU3MC)
4
1.4
79/58
Benzin
1360
4
1.6
88/65
Benzin
1580
  • BDY (XU5M2Z)
  • BDY (XU5M3Z)
  • BDZ (XU5M)
  • BFZ (XU5JP)
4
1.6
90/66
Benzin
1580
BFZ (XU5JP)
4
1.8
101/74
Benzin
1762
LFZ (XU7JP)
4
1.9
109/80
Benzin
1905
D6A (XU9J2)
4
1.9 D
64/47
Dizel
1905
DJZ (XUD9)
4
1.9 D
68/50
Dizel
1905
DJY (XUD9A)
4
1.9 D
69/51
Dizel
1905
XUD9
4
1.9 TD
90/66
Dizel
1905
DHY (XUD9TE)
4
2.0
121/89
Benzin
1998
RFX (XU10J2)
4
2.0 4x4
121/89
Benzin
1998
RFX (XU10J2)
4
2.0 4x4
196/144
Benzin
1998
RGZ (XU10J4TE/Z)
4