Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motora Broj cilindara
325 i
06/06 - 02/10
218/160
Benzin
2497
  • N52 B25 A
  • N52 B25 AF
  • N52 B25 BF
6
328 i
09/07 - 06/13
218/160
Benzin
2996
N53 B30 A
6
328 i
09/06 - 12/10
233/171
Benzin
2996
N51 B30 A
6
328 i
06/06 - 06/13
234/172
Benzin
2996
  • N51 B30 A
  • N52 B30 A
6
328 i xDrive
09/08 - 12/13
218/160
Benzin
2996
N53 B30 A
6
328 i xDrive
09/09 - 12/13
233/171
Benzin
2996
N51 B30 A
6
328 i xDrive
09/09 - 06/13
234/172
Benzin
2996
N51 B30 A
6
328 xi
09/07 - 08/08
218/160
Benzin
2996
N53 B30 A
6
328 xi
03/06 - 02/10
233/171
Benzin
2996
N51 B30 A
6
335 i
03/07 - 06/13
305/224
Benzin
2979
N54 B30 A
6
335 i
06/06 - 06/13
306/225
Benzin
2979
  • N54 B30 A
  • N55 B30 A
6
335 i
06/06 - 06/13
326/240
Benzin
2979
  • N54 B30 A
  • N55 B30 A
6
335 i xDrive
01/09 - 06/13
305/224
Benzin
2979
N54 B30 A
6
335 i xDrive
11/08 - 12/13
306/225
Benzin
2979
  • N54 B30 A
  • N55 B30 A
6
335 xi
03/07 - 02/10
306/225
Benzin
2979
  • N54 B30 A
  • N55 B30 A
6
M3
06/07 - 06/13
420/309
Benzin
3999
S65 B40 A
8