Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motora Broj cilindara
323 Ci
04/99 - 09/00
170/125
Benzin
2494
M52 B25 (256S4)
6
323 i
04/99 - 12/00
173/127
Benzin
2494
M52 B25 (256S4)
6
325 Ci
09/00 - 07/06
186/137
Benzin
2494
M54 B25 (256S5)
6
325 i
09/02 - 05/06
179/132
Benzin
2494
M56 B25 (256S6)
6
328 Ci
12/98 - 05/00
193/142
Benzin
2793
M52 B28 (286S2)
6
330 Ci
06/00 - 07/06
228/168
Benzin
2979
M54 B30 (306S3)
6
330 Ci
06/00 - 05/06
231/170
Benzin
2979
M54 B30 (306S3)
6
M3
09/00 - 07/06
337/248
Benzin
3246
S54 B32 (326S4)
6
M3
07/00 - 05/06
343/252
Benzin
3246
S54 B32 (326S4)
6