Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motora Broj cilindara
318 is
01/92 - 12/95
136/100
Benzin
1796
M42 B18 (184S1)
4
318 is
01/92 - 12/95
140/103
Benzin
1796
M42 B18 (184S1)
4
318 is
09/95 - 04/99
140/103
Benzin
1895
M44 B19 (194S1)
4
323is
05/95 - 04/99
170/125
Benzin
2494
M52 B25 (256S3)
6
325 is
10/91 - 08/95
192/141
Benzin
2494
  • M50 B25 (256S1)
  • M50 B25 (256S2)
6
325is
10/91 - 02/95
192/141
Benzin
2494
  • M50 B25 (256S1)
  • M50 B25 (256S2)
6
328 i
01/95 - 04/99
193/142
Benzin
2793
M52 B28 (286S1)
6
M3 3.0
03/94 - 12/95
239/176
Benzin
2990
S50 B30 (306S2)
6
M3 3.2
06/96 - 04/99
243/179
Benzin
3152
S52 B32 (326S2)
6