Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motora Broj cilindara
1600
09/63 - 12/71
97/71
Benzin
1573
M10 B16 (16A)
4
1800
09/65 - 12/71
103/76
Benzin
1766
M10 B18
4
2000
09/65 - 11/72
113/83
Benzin
1990
M10 B20
4
2000 Ti
09/65 - 11/72
126/93
Benzin
1990
4
2000 Ti
09/67 - 12/70
137/101
Benzin
1990
M10 B20
4
2000 Tii
12/69 - 07/72
131/96
Benzin
1990
M10 B20
4