Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motora Broj cilindara
428 i
07/13 - 02/17
245/180
Benzin
1997
  • N20 B20 A
  • N26 B20 A
4
428 i xDrive
01/14 -
243/179
Benzin
1997
N20 B20 A
4
428 i xDrive
07/13 - 02/16
245/180
Benzin
1997
  • N20 B20 A
  • N26 B20 A
4
430 i
03/16 -
252/185
Benzin
1998
  • B46 B20 B
  • B48 B20 B
4
430 i xDrive
03/16 -
252/185
Benzin
1998
  • B46 B20 B
  • B48 B20 B
4
435 i
07/13 - 02/16
306/225
Benzin
2979
N55 B30 A
6
435 i xDrive
07/13 - 02/16
306/225
Benzin
2979
N55 B30 A
6
440 i
03/16 -
326/240
Benzin
2998
B58 B30 A
6
440 i xDrive
03/16 -
326/240
Benzin
2998
B58 B30 A
6
M4
03/14 -
431/317
Benzin
2979
S55 B30 A
6
M4 Competition
03/16 -
450/331
Benzin
2979
S55 B30 A
6
M4 CS
07/17 - 06/19
460/338
Benzin
2979
S55 B30 A
6
M4 GTS
03/16 - 02/17
500/368
Benzin
2979
S55 B30 A
6