Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motora Broj cilindara
1.2
07/94 - 10/01
45/33
Benzin
1195
  • C 12 NZ
  • X 12 SZ
4
1.4
07/94 - 10/01
60/44
Benzin
1389
  • C 14 NZ
  • X 14 SZ
4
1.4
07/94 - 10/01
82/60
Benzin
1389
C 14 SE
4
1.4 16V
08/99 - 10/01
90/66
Benzin
1389
X 14 XE
4
1.7 D
07/94 - 10/01
60/44
Dizel
1686
  • 17 D (4EE1)
  • X 17 D (4EE1)
4