Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motora Broj cilindara
1.4 S (F68, M68)
04/88 - 06/92
75/55
Benzin
1389
14 NV
4
1.6 (F68, M68)
08/92 - 07/93
69/51
Benzin
1598
C 16 LZ2
4
1.6 (F68, M68)
08/88 - 06/94
88/65
Benzin
1598
E 16 NZ
4
1.6 i (F68, M68)
09/93 - 11/95
71/52
Benzin
1598
X 16 SZ
4
1.6 i (F68, M68)
09/93 - 11/95
75/55
Benzin
1598
16 LZ2
4
1.6 i Cat (F68, M68)
09/88 - 11/95
75/55
Benzin
1598
  • C 16 NZ
  • C 16 NZ2
4
1.6 S
09/88 - 05/93
82/60
Benzin
1598
16 SV
4
1.7 D (F68, M68)
09/88 - 09/92
57/42
Dizel
1700
17 D
4
1.7 D (F68, M68)
07/92 - 11/95
60/44
Dizel
1700
17 DR
4
1.7 TD (F68, M68)
03/90 - 11/95
82/60
Dizel
1686
17 TD
4
1.8 i (F68, M68)
09/88 - 10/90
90/66
Benzin
1796
18 SV
4
1.8 i Cat (F68, M68)
03/90 - 11/95
90/66
Benzin
1796
C 18 NZ
4
1.8 S (F68, M68)
09/88 - 07/89
88/65
Benzin
1796
E 18 NVR
4
2.0 (F68, M68)
04/88 - 09/89
100/74
Benzin
1998
C 20 NEF
4
2.0 i (F68, M68)
09/88 - 10/90
115/85
Benzin
1998
20 NE
4
2.0 i 16V (F68, M68)
08/92 - 08/95
136/100
Benzin
1998
X 20 XEV
4
2.0 i 16V (F68, M68)
02/89 - 10/90
150/110
Benzin
1998
20 XEJ
4
2.0 i 16V Cat (F68, M68)
02/90 - 11/95
150/110
Benzin
1998
C 20 XE
4
2.0 i Cat (F68, M68)
09/88 - 11/95
116/85
Benzin
1998
C 20 NE
4
2.0 i GT (F68, M68)
09/88 - 11/95
129/95
Benzin
1998
20 SEH
4
2.0 Pogon na svim točkovima (F68, M68)
08/89 - 08/95
150/110
Benzin
1998
C 20 XE
4
2.5 V6 (F68, M68)
02/93 - 11/95
170/125
Benzin
2498
C 25 XE
6