Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motora Broj cilindara
1.3 N (F11, M11, F69, M69)
09/81 - 08/86
60/44
Benzin
1297
13 N
4
1.3 S (F11, M11, F68, M68)
09/81 - 08/88
75/55
Benzin
1297
13 S
4
1.6 (F11, F68, M11, M68)
09/86 - 08/88
82/60
Benzin
1598
16 SV
4
1.6 (F11, M11, F68, M68)
09/81 - 09/87
75/55
Benzin
1598
16 N
4
1.6 D (F11, M11, F68, M68)
03/82 - 08/88
54/40
Dizel
1598
  • 16 D
  • 16 DA
4
1.6 i (F11, M11, F68, M68)
09/87 - 08/88
75/55
Benzin
1598
  • E 16 LZ
  • E 16 NZ
4
1.6 i Cat (F11, M11, F68, M68)
09/86 - 08/88
75/55
Benzin
1598
  • C 16 LZ
  • C 16 NZ
4
1.6 S (F11, M11, F68, M68)
09/81 - 08/86
90/66
Benzin
1598
16 SH
4
1.8 (F11, M11, F68, M68)
09/87 - 08/88
84/62
Benzin
1796
E 18 NV
4
1.8 E (F11, M11, F68, M68)
01/85 - 08/86
100/74
Benzin
1796
  • C 18 NE
  • S 18 NV
4
1.8 i (F11, M11, F68, M68)
09/82 - 08/86
115/85
Benzin
1796
18 E
4
2.0 i (F11, M11, F68, M68)
08/87 - 08/88
100/74
Benzin
1998
C 20 NEF
4
2.0 i (F11, M11, F68, M68)
09/86 - 08/88
115/85
Benzin
1998
20 NE
4
2.0 i Cat (F11, M11, F68, M68)
09/86 - 08/88
116/85
Benzin
1998
C 20 NE
4
2.0 i GT (F11, M11, F68, M68)
03/87 - 08/88
130/95
Benzin
1998
20 SEH
4