Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motora Broj cilindara
1.2
08/76 - 02/79
55/40
Benzin
1196
12 N
4
1.2 S
09/75 - 02/79
60/44
Benzin
1196
12 S
4
1.3 N
03/79 - 08/81
60/44
Benzin
1297
13 N
4
1.3 S
08/79 - 08/81
75/55
Benzin
1297
13 S
4
1.6 N
09/75 - 08/81
60/44
Benzin
1584
16 N
4
1.6 S
09/75 - 08/81
75/55
Benzin
1584
16 S
4
1.9 N
08/76 - 08/81
75/55
Benzin
1897
19 N
4
1.9 S
09/75 - 08/81
90/66
Benzin
1897
19 S
4
2.0 D
08/78 - 08/81
58/43
Dizel
1998
20 D
4
2.0 E
08/79 - 08/81
110/81
Benzin
1979
20 E
4
2.0 N
08/77 - 08/81
90/66
Benzin
1979
20 N
4
2.0 S
08/77 - 08/81
100/74
Benzin
1979
20 S
4
2.4 400
07/80 - 08/81
144/106
Benzin
2410
24 E
4