Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motora Broj cilindara
1.2 S
04/72 - 08/75
60/44
Benzin
1196
12 S
4
1.6 N
03/75 - 08/75
60/44
Benzin
1584
16 N
4
1.6 N
10/70 - 02/75
68/50
Benzin
1584
16 N
4
1.6 S
03/75 - 08/75
75/55
Benzin
1584
16 S
4
1.6 S
10/70 - 02/75
80/59
Benzin
1584
16 S
4
1.9
09/74 - 08/75
75/55
Benzin
1897
19 N
4
1.9 SR
03/75 - 08/75
88/65
Benzin
1897
19 S
4
1.9 SR
03/71 - 02/75
90/66
Benzin
1897
19 S
4