Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motora Broj cilindara
1.0 i 12V (F08, F68, M68)
11/96 - 09/00
54/40
Benzin
973
X 10 XE
3
1.2 i (F08, F68, M68)
03/93 - 09/00
45/33
Benzin
1195
12 NZ
4
1.2 i (F08, F68, M68)
03/93 - 09/00
45/33
Benzin
1195
  • C 12 NZ
  • X 12 SZ
4
1.2 i 16V (F08, F68, M68)
03/98 - 09/00
65/48
Benzin
1199
X 12 XE
4
1.3 (F08, F68, M68)
01/96 - 12/02
60/44
Benzin
1297
13 NB
4
1.4 (F08, F68, M68)
04/93 - 08/94
73/54
Benzin
1389
C 14 SE
4
1.4 i (F08, F68, M68)
03/93 - 09/00
54/40
Benzin
1389
  • C 14 NZ
  • X 14 SZ
4
1.4 i (F08, F68, M68)
03/93 - 09/00
60/44
Benzin
1389
  • C 14 NZ
  • X 14 SZ
4
1.4 i 16V (F08, F68, M68)
08/97 - 09/00
86/63
Benzin
1389
C 14 SEL
4
1.4 i 16V (F08, F68, M68)
09/94 - 09/00
90/66
Benzin
1389
X 14 XE
4
1.4 Si (F08, F68, M68)
03/93 - 09/00
82/60
Benzin
1389
C 14 SE
4
1.5 D (F08, F68, M68)
03/93 - 09/00
50/37
Dizel
1488
15 D
4
1.5 TD (F08, F68, M68)
03/93 - 09/00
67/49
Dizel
1488
  • 15 TD
  • X 15 TD
4
1.6 GSI 16V (F08, F68, M68)
03/93 - 09/00
109/80
Benzin
1598
C 16 XE
4
1.6 i 16V (F08, F68, M68)
08/97 - 09/00
100/74
Benzin
1598
C 16 SEL
4
1.6 i 16V (F08, F68, M68)
09/94 - 09/00
106/78
Benzin
1598
X 16 XE
4
1.7 D (F08, F68, M68)
02/96 - 09/00
60/44
Dizel
1686
  • 17 D (4EE1)
  • X 17 D (4EE1)
4