Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motora Broj cilindara
1.0 (F11, M11, F19, M19)
09/82 - 09/92
45/33
Benzin
993
10 S
4
1.2 i (F11, M11, F19, M19)
09/89 - 03/93
45/33
Benzin
1195
C 12 NZ
4
1.2 N (F11, M11, F19, M19)
01/85 - 10/87
45/33
Benzin
1196
  • 12 NC
  • E 12 GV
4
1.2 S (F11, M11, F19, M19)
09/82 - 10/87
58/43
Benzin
1196
12 S
4
1.2 S (F11, M11, M19, F19)
09/82 - 03/93
55/40
Benzin
1196
12 ST
4
1.3 (F11, F19, M11, M19)
09/85 - 10/87
60/44
Benzin
1297
  • 13 NB
  • C 13 N
4
1.3 S (F11, M11, F19, M19)
09/82 - 10/87
70/51
Benzin
1297
13 SB
4
1.4 i (F11, M11, F19, M19)
10/89 - 03/93
60/44
Benzin
1389
C 14 NZ
4
1.4 S (F11, M11, F19, M19)
09/89 - 03/93
72/53
Benzin
1389
14 NV
4
1.5 D (F11, M11, F19, M19)
10/87 - 11/92
50/37
Dizel
1488
15 D (4EC1)
4
1.5 TD (F11, M11, F19, M19)
10/87 - 03/93
67/49
Dizel
1488
15 DT (T4EC1)
4