Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motora Broj cilindara
2.0 Turbo (841AXA1B03)
07/02 - 07/09
185/136
Benzin
1998
841 E.000
5
2.4 (841AXB1B00)
07/02 - 07/09
170/125
Benzin
2446
841 D.000
5
2.4 D Multijet (841.AXN111, 841.AXH110)
04/06 - 07/09
185/136
Dizel
2387
841 P.000
5
2.4 JTD (841.AXE1B0, 841.AXH110)
09/03 - 07/09
163/120
Dizel
2387
  • 841 M.000
  • 841 N.000
5
2.4 JTD (841.AXE1B0, 841.AXH110)
05/03 - 07/09
175/129
Dizel
2387
841 G.000
5
2.4 JTD (841AXD1B02)
07/02 - 07/09
150/110
Dizel
2387
841 C.000
5
3.0 V6 (841AXC1101)
07/02 - 07/09
215/158
Benzin
2959
841 A.000
6
3.2 V6 (841.AXF110)
05/03 - 07/09
230/169
Benzin
3179
841 L.000
6