Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motora Broj cilindara
1.0 (156C)
03/85 - 07/89
56/41
Benzin
1049
156 A.000
4
1.0 Fire (156AA, 156AD)
03/85 - 02/90
50/37
Benzin
999
156 A2.000
4
1.0 Fire (156AA)
03/85 - 06/89
45/33
Benzin
999
156 A2.000
4
1.0 Fire (156B, 156AD)
06/85 - 06/91
44/32
Benzin
999
156 A2.100
4
1.0 Fire Catalytic-Conv (156AE)
10/87 - 02/92
45/33
Benzin
999
156 A2.246
4
1.0 Fire Pogon na svim točkovima (156.AD)
12/86 - 02/89
44/32
Benzin
999
156 A2.100
4
1.0 Fire Pogon na svim točkovima (156AA)
12/87 - 02/90
50/37
Benzin
999
156 A2.000
4
1.0 Fire Pogon na svim točkovima (156AE)
12/87 - 02/92
45/33
Benzin
999
  • 156 A2.000
  • 156 A2.246
4
1.0 Turbo (156D)
03/85 - 02/89
84/62
Benzin
1049
156 A1.000
4
1.1 Fire (156AG)
01/95 - 12/95
54/40
Benzin
1108
176 B2.000
4
1.1 Fire Pogon na svim točkovima (156AG)
01/95 - 12/95
54/40
Benzin
1108
176 B2.000
4
1.1 i.e Fire (156AC)
08/89 - 06/92
57/42
Benzin
1108
156 C.000
4
1.1 i.e Fire Pogon na svim točkovima (156AC)
08/89 - 06/92
57/42
Benzin
1108
156 C.000
4
1.1 i.e. Fire (156AG)
07/89 - 09/95
50/37
Benzin
1108
156 C.046
4
1.1 i.e. Fire Pogon na svim točkovima (156AG)
09/92 - 12/95
50/37
Benzin
1108
156 C.046
4
1.3 i.e. (156AB)
11/87 - 05/93
76/56
Benzin
1301
156 B.000
4
1.3 i.e. (156AF)
02/89 - 12/95
72/53
Benzin
1297
  • 146 A 5.046
  • 156 B.000
4