Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motora Broj cilindara
2000 16V (834FA)
05/92 - 07/94
152/112
Benzin
1995
834 F1.000
4
2000 i.e. 16V (834AA)
05/89 - 08/92
147/108
Benzin
1995
834 B2.000
4
2000 i.e. 16V (834AI)
02/89 - 05/92
141/104
Benzin
1995
834 B2.246
4
2000 i.e. 16V Turbo (834AC)
12/88 - 06/90
181/133
Benzin
1995
834 C1.000
4
2000 i.e. 16V Turbo (834AL)
04/89 - 03/93
177/130
Benzin
1995
834 C1.246
4
2000 i.e. Turbo (834.05)
06/87 - 07/94
166/122
Benzin
1995
834 C.000
4
2000 Turbo (834.FA, 834.BV, 834.CV)
12/88 - 03/92
150/110
Benzin
1995
834 C.146
4
2000 Turbo 16V (834GC, 834FC)
11/92 - 07/94
201/148
Benzin
1995
834 F2.000
4
2500 Turbo DS (834AE)
06/88 - 05/92
115/85
Dizel
2499
8144.97
4
2500 Turbo DS (834AM)
05/88 - 07/92
105/77
Dizel
2500
8144. 97S
4
2500 Turbo DS (834D)
03/87 - 09/90
101/74
Dizel
2445
8144.91
4
2500 Turbo DS (834FE, 834LE)
09/92 - 07/94
116/85
Dizel
2500
8144.97 Y
4
3000 V6 (834GD, 834FD)
09/92 - 07/94
171/126
Benzin
2959
834 F.000
6