Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motora Broj cilindara
8.32 (834F)
09/87 - 05/89
215/158
Benzin
2927
F 105 L
8
8.32 (834FS)
10/87 - 05/92
205/151
Benzin
2927
F 105 L.046
8
2000 16V (834FA)
08/92 - 12/93
152/112
Benzin
1995
834 F1.000
4
2000 16V Turbo (834AC)
12/88 - 06/90
181/133
Benzin
1995
834 C1.000
4
2000 16V Turbo (834GC, 834FC)
10/92 - 07/94
201/148
Benzin
1995
834 F2.000
4
2000 i.e (834AB)
09/88 - 05/92
117/86
Benzin
1995
834 B1.000
4
2000 i.e. (834AB)
03/86 - 09/88
113/83
Benzin
1995
834 B.048
4
2000 i.e. (834B)
11/84 - 09/88
120/88
Benzin
1995
834 B.000
4
2000 i.e. (834BV)
09/87 - 05/92
115/85
Benzin
1995
834 B.146
4
2000 i.e. 16V (834AA)
05/88 - 08/92
147/108
Benzin
1995
834 B2.000
4
2000 i.e. 16V (834AI)
02/89 - 05/92
141/104
Benzin
1995
834 B2.246
4
2000 i.e. 16V Turbo (834AL)
04/89 - 05/92
177/130
Benzin
1995
834 C1.246
4
2000 i.e. Turbo (834C)
11/84 - 12/89
166/122
Benzin
1995
834 C.000
4
2000 i.e.Turbo (834CV)
07/86 - 05/90
150/110
Benzin
1995
834 C.146
4
2500 Turbo D (834D)
11/84 - 09/88
101/74
Dizel
2445
8144.91
4
2500 Turbo DS (834AE)
06/88 - 05/92
115/85
Dizel
2499
8144.97
4
2500 Turbo DS (834AM)
05/88 - 07/92
105/77
Dizel
2500
8144. 97S
4
2500 Turbo DS (834FE, 834LE)
05/92 - 07/94
116/85
Dizel
2500
8144.97 Y
4
2850 V6 i.e. (834AD, 834CD, 834BD)
06/88 - 05/92
147/108
Benzin
2849
834 E.146
6
2850 V6 i.e. (834F)
11/84 - 09/88
150/110
Benzin
2849
  • 834 E.000
  • 834 E.146
6
3000 V6 (834GD, 834FD)
08/92 - 07/94
171/126
Benzin
2959
834 F.000
6