Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motora Broj cilindara
2.0 16V Turbo (838BB1AA)
07/96 - 10/01
205/151
Benzin
1995
838 A4.000
4
2.0 20V (838BG1AA)
07/96 - 10/01
155/114
Benzin
1998
838 A6.000
5
2.0 20V Turbo (838BM1AA)
06/98 - 10/01
220/162
Benzin
1998
175 A3.000
5
2.4 20V (838BC1AA, 838BC11A)
07/96 - 10/01
175/129
Benzin
2446
838 A2.000
5
2.4 JTD (838BL1AA)
06/98 - 10/01
136/100
Dizel
2387
838 A8.000
5
2.4 T.DS (838BH1AA)
07/96 - 10/01
124/91
Dizel
2387
  • 838 A3.000
  • 838 A7.000
5
3.0 24V (838BD11A)
07/96 - 10/01
204/150
Benzin
2959
838 B.000
6