Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motora Broj cilindara
1.3 2106
04/76 - 12/05
67/49
Benzin
1294
BA3 2105
4
1.5 (2103)
03/72 - 12/83
67/49
Benzin
1452
BA3 2103
4
1200 L/S (VAZ, WAS2101)
01/70 - 06/86
60/44
Benzin
1198
2101
4
1300 (VAZ2101)
05/78 - 01/87
65/48
Benzin
1294
  • BA3 21011
  • VAZ-21011
4
1300 (WAS21011)
08/74 - 08/84
69/51
Benzin
1294
BA3 2105
4
1500 (WAS2103, WAS2106)
09/72 - 08/84
75/55
Benzin
1458
BA3 2103
4
1500 N/S (VAZ2103)
11/75 - 10/86
75/55
Benzin
1452
BA3 2103
4
1600 (2106)
01/84 - 01/90
76/56
Benzin
1569
BA3 2106
4
1600 (2106)
09/72 - 08/84
79/58
Benzin
1569
BA3 2106
4
1600 N/L (VAZ2106, VAZ2103)
03/79 - 12/05
78/57
Benzin
1569
BA3 2106
4