Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motora Broj cilindara
1.3
01/88 - 12/92
86/63
Benzin
1343
B13B1
4
1.4 i 16V (EE1)
01/88 - 12/92
90/66
Benzin
1396
D14A1
4
1.5 i 16V (EE2)
01/88 - 11/91
94/69
Benzin
1493
D15B2
4
1.5 i 16V 4WD
01/88 - 12/89
98/72
Benzin
1493
D15B4
4
1.6 4x4
01/88 - 12/92
116/85
Benzin
1590
  • D16A
  • D16A7
4
1.6 i 16V 4WD (EE4)
01/88 - 12/89
109/80
Benzin
1590
D16A6
4
1.6 i 16V 4WD (EE4)
01/88 - 02/95
110/81
Benzin
1590
D16A6
4
1.8
01/93 - 02/95
131/96
Benzin
1834
B18B6
4
1.8
01/88 - 12/92
140/103
Benzin
1834
B18B6
4