Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motora Broj cilindara
1.3
01/92 - 12/92
75/55
Benzin
1343
D13B2
4
1.5
01/92 - 12/92
83/61
Benzin
1493
D15B2
4
1.5
10/93 - 12/95
90/66
Benzin
1493
D15B2
4
1.5
10/93 - 12/95
91/67
Benzin
1493
D15B7
4
1.5
10/91 - 12/95
103/76
Benzin
1493
D15B2
4
1.5
06/93 - 09/95
120/88
Benzin
1493
D15Z1
4
1.5 (EG8)
10/91 - 12/95
101/74
Benzin
1493
  • D15B2
  • D15B7
  • D15Z1
4
1.5 i 16V (EG8)
10/91 - 11/95
94/69
Benzin
1493
  • D15B2
  • D15Z1
4
1.6 (EH9)
10/91 - 10/93
131/96
Benzin
1590
  • D16Y1
  • D16Z6
4
1.6 4x4
01/92 - 10/95
125/92
Benzin
1590
D16Z7
4
1.6 16V Vtec (EH9)
10/91 - 11/95
125/92
Benzin
1590
  • D16Z6
  • D16Z7
4
1.6 EX
08/93 - 10/95
120/88
Benzin
1590
D16A7
4
1.6 si 16V
10/91 - 10/93
122/90
Benzin
1590
D16A8
4
1.6 Vtec
10/91 - 05/95
150/110
Benzin
1595
B16A1
4
1.6 VTi (EG9)
10/91 - 11/95
160/118
Benzin
1595
B16A2
4