Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motora Broj cilindara
2.0 T.Spark (936A3A__)
09/98 - 10/00
155/114
Benzin
1970
AR 34103
4
2.0 T.Spark (936A3B00)
10/00 - 06/07
150/110
Benzin
1970
AR 36301
4
2.0 V6 (936A3___)
09/98 - 10/00
205/151
Benzin
1996
AR 34102
6
2.4 JTD (936A2A__)
09/98 - 10/00
136/100
Dizel
2387
AR 34202
5
2.4 JTD (936A2B__)
10/00 - 06/07
140/103
Dizel
2387
839 A6.000
5
2.4 JTD (936AXA00, 936A3B00)
04/02 - 06/07
150/110
Dizel
2387
841 C000
5
2.4 JTD (936AXC00, 936AXD01)
10/03 - 06/07
175/129
Dizel
2387
  • 841 G.000
  • 841 H.000
5
2.4 JTD (936AXC00, 936AXG00)
07/05 - 06/07
185/136
Dizel
2387
  • 841 M.000
  • 936 B.000
5
2.4 JTD (936AXC00)
07/06 - 06/07
180/132
Dizel
2387
841 M.000
5
2.4 JTD (936AXD01, 936AXC00)
10/03 - 06/07
163/120
Dizel
2387
  • 841 M.000
  • 841 N.000
5
2.5 V6 24V (936A2___)
09/98 - 12/06
190/140
Benzin
2492
AR 34201
6
2.5 V6 24V (936A21__)
10/00 - 06/07
188/138
Benzin
2492
AR 36201
6
3.0 V6 24V (936A11__)
10/00 - 06/07
220/162
Benzin
2959
AR 36101
6
3.0 V6 24V (936A1000, 936A1001)
09/98 - 06/07
226/166
Benzin
2959
  • AR 34301
  • AR 34302
6
3.2 V6 24V (936AXB00, 936AXA00)
10/03 - 06/07
240/176
Benzin
3179
936 A.000
6