Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motora Broj cilindara
1.2 (907A4)
07/90 - 09/92
78/57
Benzin
1186
AR 30743
4
1.4 i.e. (907.A3A, 907.A3B)
06/91 - 09/94
88/65
Benzin
1351
  • AR 30753
  • AR 30755
4
1.4 i.e. (907.A3A, 907.A3B)
06/91 - 09/94
90/66
Benzin
1351
  • AR 30753
  • AR 30755
4
1.5 (907A2)
01/90 - 04/93
105/77
Benzin
1490
AR 30734
4
1.5 i.e (907A2B)
01/90 - 09/94
97/71
Benzin
1490
AR 30751
4
1.5 i.e. (907A2A)
07/90 - 08/91
101/74
Benzin
1490
AR 30750
4
1.7 16V (907.A1B)
01/90 - 03/92
137/101
Benzin
1712
AR 30746
4
1.7 16V (907.A1C)
01/90 - 09/94
129/95
Benzin
1712
AR 30747
4
1.7 16V (907.A1C)
01/90 - 03/92
132/97
Benzin
1712
AR 30747
4
1.7 16V 4x4 (907.A1G)
01/90 - 09/94
129/95
Benzin
1712
AR 30747
4
1.7 16V 4x4 (907.A1G)
01/90 - 09/94
132/97
Benzin
1712
AR 30747
4
1.7 16V 4x4 (907A1F)
01/90 - 09/94
137/101
Benzin
1712
AR 30746
4
1.7 i.e. (907.A1A)
04/92 - 09/94
105/77
Benzin
1712
AR 30737 A
4
1.7 i.e. (907.A1A)
01/90 - 09/94
107/79
Benzin
1712
  • AR 30736
  • AR 30737
4
1.7 i.e. 4x4 (907.A1G)
01/90 - 09/94
107/79
Benzin
1712
  • AR 30736
  • AR 30737
4
1.8 TD (907A5)
07/90 - 09/94
84/62
Dizel
1779
VM 96 A
3