Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motora Broj cilindara
1.2 (905.A)
06/83 - 12/89
68/50
Benzin
1186
AR 30585
4
1.3 (905.A1A, 905.A1C, 905.A1D, 905.A1F, 905.A1H)
10/84 - 12/89
86/63
Benzin
1351
  • AR 30168
  • AR 30587
4
1.3 (905.A1B, 905.A1C, 905.A1G)
06/83 - 12/89
75/55
Benzin
1351
  • AR 30502
  • AR 30586
4
1.3 (905A1)
05/83 - 12/89
79/58
Benzin
1351
AR 30502
4
1.3 (905AD1)
06/83 - 06/90
90/66
Benzin
1351
  • AR 30168
  • AR 30587
4
1.5 (905.A2)
07/86 - 12/89
102/75
Benzin
1490
AR 30588
4
1.5 (905.A2A)
05/83 - 12/87
84/62
Benzin
1490
  • AR 30143
  • AR 30504
4
1.5 (905.A2G)
06/83 - 12/86
90/66
Benzin
1490
AR 30520
4
1.5 (905A1)
05/83 - 12/93
95/70
Benzin
1490
AR 30182
4
1.5 4x4 (905.A2)
11/83 - 12/84
84/62
Benzin
1490
  • AR 30143
  • AR 30504
4
1.5 4x4 (905.A2)
07/86 - 12/89
102/75
Benzin
1490
AR 30588
4
1.5 4x4 (905.A2A)
01/84 - 12/89
95/70
Benzin
1490
AR 30514
4
1.5 4x4 (905.A2F)
01/85 - 09/86
90/66
Benzin
1490
AR 30520
4
1.5 4x4 (905.A2M, 905.A2T)
09/86 - 12/89
105/77
Benzin
1490
  • AR 30146
  • AR 30588
4
1.5 QV (905.A2N, 905.A2V)
06/84 - 12/89
105/77
Benzin
1490
  • AR 30146
  • AR 30508
  • AR 30588
4
1.7 (905A2A)
01/86 - 12/89
129/95
Benzin
1712
AR 30550
4
1.7 (905A3)
01/86 - 06/90
118/87
Benzin
1712
AR 30550
4
1.7 i.e. (905.A3D)
09/88 - 12/89
105/77
Benzin
1712
AR 30558
4
1.7 QV (905.A3)
03/88 - 12/89
114/84
Benzin
1712
AR 30550
4
1.8 TD (905A4)
01/86 - 06/90
73/54
Dizel
1779
VM 82 A
3