Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motora Broj cilindara
1.6 16V T.S. (167.A6A)
05/96 - 12/97
120/88
Benzin
1598
AR 67601
4
1.7 T.S. (167.A4D, 167.A4H)
04/93 - 04/96
115/85
Benzin
1748
AR 67105
4
1.7 T.S. (167.A4G)
04/93 - 04/96
113/83
Benzin
1748
AR 67103
4
1.7 T.S. 16V (167.A4N)
05/96 - 12/97
140/103
Benzin
1747
AR 67106
4
1.8 T.S. (167.A4A, 167.A4C, 167.A4E)
02/92 - 05/94
129/95
Benzin
1773
AR 67101
4
1.8 T.S. (167.A4C, 167.A)
02/92 - 12/97
105/77
Benzin
1756
AR 67402
4
1.8 T.S. Sport (167.A4A, 167.A4C, 167.A4E)
03/92 - 12/96
127/93
Benzin
1773
  • AR 67101
  • AR 67102
4
1.9 TD (167.A3B, 167.A3)
04/93 - 12/97
90/66
Dizel
1929
AR 67501
4
2.0 16V Turbo Q4 (167.A2B, 167.A2C, 167.A2E)
01/92 - 12/97
186/137
Benzin
1995
AR 67203
4
2.0 16V Turbo Q4 (167.A2B, 167.A2C, 167.A2E)
03/92 - 12/97
190/140
Benzin
1995
AR 67203
4
2.0 T.S. (167.A2A, 167.A2D)
02/92 - 05/95
141/104
Benzin
1995
  • AR 67201
  • AR 67202
4
2.0 T.S. (167.A2D)
02/92 - 01/95
144/106
Benzin
1995
  • AR 67201
  • AR 67202
4
2.0 T.S. 16V (167.A2G)
03/95 - 12/97
150/110
Benzin
1970
  • AR 67204
  • AR 67299
4
2.5 TD (167.A1A, 167.A1G)
04/93 - 12/97
125/92
Dizel
2499
  • VM 07 B
  • VM 31 B
4
2.5 V6 (167.A1C, 167.A1)
03/92 - 05/95
165/121
Benzin
2492
AR 67301
6
2.5 V6 (167.A1C, 167.A1E)
09/92 - 12/97
163/120
Benzin
2492
  • AR 67302
  • AR 67303
6