Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motora Broj cilindara
1.8 16V (916S3)
05/98 - 04/05
144/106
Benzin
1747
AR 32201
4
2.0 JTS (916SXA00)
04/03 - 04/05
165/121
Benzin
1970
937 A1.000
4
2.0 T.SPARK 16V (916S2B)
05/98 - 08/00
155/114
Benzin
1970
AR 32301
4
2.0 T.SPARK 16V (916S2C00)
06/95 - 04/05
150/110
Benzin
1970
  • AR 16201
  • AR 32310
4
2.0 V6 Turbo (916S2A)
05/98 - 04/05
202/148
Benzin
1996
AR 16202
6
3.0 V6 (916S1)
04/95 - 04/98
192/141
Benzin
2959
AR 16199
6
3.0 V6 (916S1)
06/95 - 04/05
192/141
Benzin
2959
AR 16101
6
3.0 V6 (916S1B00)
09/94 - 04/05
218/160
Benzin
2959
AR 16105
6
3.0 V6 24V (916S1)
01/99 - 10/03
220/162
Benzin
2959
AR 16102
6
3.2 V6 24V (916SXB00)
04/03 - 04/05
240/176
Benzin
3179
936 A6.000
6