Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motora Broj cilindara
1.8 16V (916C3)
05/98 - 10/05
144/106
Benzin
1747
AR 32201
4
2.0 JTS (916CXA00)
04/03 - 10/05
165/121
Benzin
1970
937 A1.000
4
2.0 T.SPARK 16V (916.C2__, 916C2C00)
06/95 - 10/05
150/110
Benzin
1970
  • AR 16201
  • AR 32310
4
2.0 T.SPARK 16V (916C2C)
09/97 - 03/03
155/114
Benzin
1970
AR 32301
4
2.0 V6 Turbo (916.C2A)
06/95 - 09/98
202/148
Benzin
1996
AR 16202
6
3.0 V6 24V (916.C1)
10/96 - 10/00
220/162
Benzin
2959
AR 16102
6
3.0 V6 24V (916.C1B__)
10/00 - 10/05
218/160
Benzin
2959
AR 16105
6
3.2 V6 24V (916CXB00)
04/03 - 10/05
240/176
Benzin
3179
936 A6.000
6