Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motora Broj cilindara
1.0
06/02 - 07/03
61/45
Benzin
999
4
1.0
06/02 - 09/06
65/48
Benzin
999
  • AZN
  • BJR
4
1.0
11/01 - 05/06
76/56
Benzin
999
AZP
4
1.0 Álcool
09/98 - 08/05
61/45
Alkohol
999
4
1.0 Special
05/99 - 08/05
57/42
Benzin
999
AFZ
4
1.0 Turbo
06/00 - 07/04
112/82
Benzin
999
ASW
4
1.6
09/99 - 08/05
88/65
Benzin
1595
4
1.6
01/02 - 08/06
92/68
Benzin
1595
UNF
4
1.6 Álcool
09/99 - 08/05
99/73
Alkohol
1596
UPD
4
1.6 Flex
03/99 - 08/06
91/67
Benzin/etanol
1595
BJF
4
1.9 D
06/02 - 06/06
64/47
Dizel
1896
  • 1Y
  • BGG
4
2.0 GTI
05/99 - 05/02
146/107
Benzin
1984
4