Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motora Broj cilindara
2.4 D
06/09 - 12/10
175/129
Dizel
2400
D 5244 T14
5
2.4 D / D4 AWD
08/07 -
163/120
Dizel
2400
  • D 5244 T16
  • D 5244 T17
  • D 5244 T5
5
3.2
09/10 - 12/12
233/171
Benzin
3192
B 6324 S4
6
3.2
09/10 - 12/14
243/179
Benzin
3192
B 6324 S5
6
3.2 AWD
09/09 - 12/10
228/168
Benzin
3192
B 6324 S2
6
3.2 AWD
09/10 - 12/15
233/171
Benzin
3192
B 6324 S4
6
3.2 AWD
08/07 - 12/11
238/175
Benzin
3192
B 6324 S
6
3.2 AWD
05/10 -
243/179
Benzin
3192
B 6324 S5
6
D3
04/10 - 12/15
163/120
Dizel
1984
  • D 5204 T2
  • D 5204 T3
5
D4
10/13 -
181/133
Dizel
1969
D 4204 T5
4
D4 AWD
10/13 -
181/133
Dizel
2400
D 5244 T12
5
D5 AWD
04/07 - 12/09
185/136
Dizel
2400
D 5244 T4
5
D5 AWD
04/09 - 12/11
205/151
Dizel
2400
D 5244 T10
5
D5 AWD
04/11 - 12/15
215/158
Dizel
2400
  • D 5244 T11
  • D 5244 T15
5
D5 AWD
03/15 -
220/162
Dizel
2400
D 5244 T20
5
D5 AWD
03/15 -
230/169
Dizel
2400
D 5244 T15
5
T5
10/13 -
245/180
Benzin
1969
B 4204 T11
4
T5 AWD
08/15 -
254/187
Benzin
2497
B 5254 T12
5
T6 AWD
03/15 -
249/183
Benzin
2497
B 5254 T14
5
T6 AWD
01/08 -
286/210
Benzin
2953
B 6304 T2
6
T6 AWD
01/10 -
304/224
Benzin
2953
B 6304 T4
6
T6 Polestar AWD
11/13 -
329/242
Benzin
2953
6