Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motora Broj cilindara
1.6 D DRIVe
01/10 - 12/11
109/80
Dizel
1560
D 4164 T
4
1.6 D2
01/14 -
116/85
Dizel
1560
4
1.6 DRIVe
06/11 -
114/84
Dizel
1560
D 4162 T
4
2.0
01/08 - 09/12
146/107
Benzin
1999
B 4204 S3
4
2.0 Drive- E
12/14 -
245/180
Benzin
1969
B 4204 T11
4
2.0 FlexFuel
01/08 - 12/11
146/107
Benzin/etanol
1999
B 4204 S4
4
2.0 T
01/10 -
203/149
Benzin
1999
B 4204 T6
4
2.0 T5
01/14 -
220/162
Benzin
1969
B 4204 T15
4
2.0 TDi
02/08 - 03/11
136/100
Dizel
1997
D 4204 T
4
2.4 D
03/06 -
163/120
Dizel
2400
  • D 5244 T19
  • D 5244 T5
5
2.4 D
01/10 - 03/11
175/129
Dizel
2400
D 5244 T14
5
2.5 T
03/06 - 12/11
200/147
Benzin
2521
B 5254 T6
5
2.5 T
01/10 - 12/12
231/170
Benzin
2521
B 5254 T10
5
2.5 T
09/12 -
249/183
Benzin
2497
B 5254 T14
5
2.5 T
01/12 -
254/187
Benzin
2497
B 5254 T12
5
2.5 T AWD
10/06 - 04/09
200/147
Benzin
2521
B 5254 T6
5
2.5 T FlexFuel
05/08 - 12/11
200/147
Benzin/etanol
2521
B 5254 T8
5
2.5 T FlexFuel
01/10 - 12/11
231/170
Benzin/etanol
2521
B 5254 T11
5
3.2
09/10 - 12/11
233/171
Benzin
3192
B 6324 S4
6
3.2
03/06 -
238/175
Benzin
3192
B 6324 S
6
3.2
01/10 -
243/179
Benzin
3192
B 6324 S5
6
3.2 AWD
01/07 - 12/10
238/175
Benzin
3192
B 6324 S
6
3.2 AWD
01/10 - 12/12
243/179
Benzin
3192
B 6324 S5
6
3.2 Flexifuel AWD
01/09 - 03/10
241/177
Benzin/etanol
3192
6
4.4 V8 AWD
03/06 - 03/12
316/232
Benzin
4414
B 8444 S
8
D3
05/12 -
136/100
Dizel
1984
D 5204 T7
5
D3 / D4
01/10 -
163/120
Dizel
1984
  • D 5204 T2
  • D 5204 T3
5
D4
09/13 -
181/133
Dizel
1969
D 4204 T5
4
D5
03/06 -
185/136
Dizel
2400
D 5244 T4
5
D5
01/10 -
205/151
Dizel
2400
D 5244 T10
5
D5
06/11 -
215/158
Dizel
2400
  • D 5244 T11
  • D 5244 T15
5
D5 AWD
01/07 -
185/136
Dizel
2400
D 5244 T4
5
D5 AWD
01/10 -
205/151
Dizel
2400
D 5244 T10
5
D5 AWD
06/11 -
215/158
Dizel
2400
D 5244 T15
5
T4
10/10 -
180/132
Benzin
1596
B 4164 T
4
T4F
05/11 -
180/132
Benzin/etanol
1596
B 4164 T2
4
T5
10/10 - 12/16
241/177
Benzin
1999
B 4204 T7
4
T5
09/13 -
245/180
Benzin
1969
B 4204 T11
4
T6 AWD
01/07 - 12/10
286/210
Benzin
2953
B 6304 T2
6
T6 AWD
10/10 - 12/16
305/224
Benzin
2953
B 6304 T4
6