Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motora Broj cilindara
1.6
01/05 - 12/12
101/74
Benzin
1596
B 4164 S3
4
1.6 D
01/05 - 12/12
110/81
Dizel
1560
D 4164 T
4
1.6 D2
10/10 - 12/12
115/84
Dizel
1560
D 4162 T
4
1.8
04/04 - 12/10
125/92
Benzin
1798
B 4184 S11
4
1.8 FlexFuel
01/06 - 12/10
125/92
Benzin/etanol
1798
B 4184 S8
4
1.9
01/04 - 12/04
173/127
Benzin
1948
B 4204 T4
4
2.0
10/06 - 12/12
146/107
Benzin
1999
B 4204 S3
4
2.0 CDI
07/05 - 12/06
133/98
Dizel
1997
D 4204 T2
4
2.0 D
01/04 - 12/10
136/100
Dizel
1997
D 4204 T
4
2.0 D4
07/05 - 12/06
131/96
Dizel
1997
D 4204 T2
4
2.0 F
10/09 - 12/12
146/107
Benzin/etanol
1999
B 4204 S4
4
2.4
01/04 - 12/10
140/103
Benzin
2435
B 5244 S5
5
2.4
01/04 - 12/12
170/125
Benzin
2435
B 5244 S4
5
2.4 CDI
03/07 - 12/10
163/120
Dizel
2400
D 5244 T9
5
2.4 D5
03/06 - 12/10
179/132
Dizel
2400
  • D 5244 T13
  • D 5244 T8
5
D3
10/10 - 12/12
150/110
Dizel
1984
D 5204 T5
5
D4
10/10 - 12/12
177/130
Dizel
1984
D 5204 T
5
T5
01/04 - 12/07
220/162
Benzin
2521
B 5254 T3
5
T5
03/07 - 12/12
230/169
Benzin
2521
B 5254 T7
5
T5 AWD
04/04 - 12/07
220/162
Benzin
2521
B 5254 T3
5
T5 AWD
03/07 - 12/10
230/169
Benzin
2521
B 5254 T7
5