Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motora Broj cilindara
1.5 T3
09/18 -
156/115
Benzin
1477
B 3154 T
3
1.5 T3
03/19 -
163/120
Benzin
1477
  • B 3154 T2
  • B 3154 T7
3
2.0 D3
09/18 -
150/110
Dizel
1969
D 4204 T16
4
2.0 D3 AWD
09/18 -
150/110
Dizel
1969
D 4204 T16
4
2.0 D4 AWD
10/17 -
190/140
Dizel
1969
D 4204 T12
4
2.0 T4
09/18 -
190/140
Benzin
1969
B 4204 T47
4
2.0 T4 AWD
09/18 -
190/140
Benzin
1969
B 4204 T47
4
D4 Polestar AWD
01/19 -
200/147
Dizel
1969
D 4204 T12
4
T2
06/19 -
129/95
Benzin
1477
B 3154 T9
3
T5 AWD
10/17 -
247/182
Benzin
1969
B 4204 T14
4
T5 AWD
10/17 -
250/184
Benzin
1969
  • B 4204 T14
  • B 4204 T18
4
T5 AWD
01/18 -
252/185
Benzin
1969
  • B 4204 T14
  • B 4204 T18
4
T5 Plug-in Hybrid
06/19 -
180/132
Benzin/Elektro
1477
B 3154 T5
3
T5 Polestar AWD
10/17 - 12/19
249/183
Benzin
1969
B 4204 T20
4