Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motora Broj cilindara
1.3
01/89 - 12/90
67/49
Benzin
1289
B 13
4
1.4
08/82 - 08/85
63/46
Benzin
1397
B 14.3 E
4
1.4
08/79 - 07/83
64/47
Benzin
1397
B 14.3 E
4
1.4
08/86 - 12/88
68/50
Benzin
1397
B 14.4 S
4
1.4
08/75 - 07/83
70/51
Benzin
1397
B 14.4 S
4
1.4
08/87 - 07/88
70/51
Benzin
1397
B 14.4 S
4
1.4
08/83 - 07/86
71/52
Benzin
1397
B 14.4 S
4
1.6 Diesel
08/84 - 07/91
54/40
Dizel
1596
D 16
4
1.7
08/85 - 07/91
80/59
Benzin
1721
B 17 2 K
4
2.0
08/80 - 07/84
88/65
Benzin
1986
B 19 A
4
2.0
08/83 - 07/84
92/68
Benzin
1986
B 19 A
4
2.0
08/80 - 07/83
95/70
Benzin
1986
  • B 19 A
  • B 200 K
4
2.0
08/84 - 07/87
105/77
Benzin
1986
B 200 K
4
2.0
08/88 - 07/89
109/80
Benzin
1986
B 200 F
4
2.0
08/87 - 07/88
110/81
Benzin
1986
B 200 F
4
2.0
08/86 - 07/88
112/82
Benzin
1986
  • B 200 E
  • B 200 F
4
2.0
08/82 - 07/84
113/83
Benzin
1986
B 19 E
4
2.0
08/82 - 07/84
115/85
Benzin
1986
B 19 E
4
2.0
08/84 - 07/86
118/87
Benzin
1986
B 200 E
4