Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motora Broj cilindara
2.0 T5 AWD
02/16 - 12/18
249/183
Benzin
1969
B 4204 T23
4
2.0 T5 AWD
10/17 -
250/184
Benzin
1969
B 4204 T26
4
2.0 T6 AWD
10/17 -
310/228
Benzin
1969
B 4204 T29
4
2.0 T8 Hybrid AWD
04/18 -
303/223
Benzin/Elektro
1969
4
2.0 T8 Hybrid Polestar AWD
01/19 -
317/233
Benzin/Elektro
1969
B 4204 T34
4
B5 Mild-Hybrid AWD
04/19 -
235/173
Dizel/Elektro
1969
D 420 T2
4
D4
06/15 - 12/18
190/140
Dizel
1969
D 4204 T14
4
D4 AWD
10/15 - 12/18
190/140
Dizel
1969
D 4204 T6
4
D5 AWD
09/14 - 12/16
224/165
Dizel
1969
D 4204 T11
4
D5 AWD
03/16 - 12/19
235/173
Dizel
1969
D 4204 T23
4
D5 DRIVe Polestar AWD
03/16 -
239/176
Dizel
1969
D 4204 T23
4
T5
01/16 - 12/16
254/187
Benzin
1969
B 4204 T23
4
T5 AWD
06/15 - 12/18
254/187
Benzin
1969
B 4204 T23
4
T5 Drive-E Polestar AWD
10/17 -
239/176
Benzin
1969
B 4204 T26
4
T5 Drive-E Polestar AWD
10/17 -
261/192
Benzin
1969
B 4204 T23
4
T5 Polestar AWD
07/19 -
253/186
Benzin
1969
B 4204 T26P
4
T6 AWD
09/14 - 12/18
320/235
Benzin
1969
B 4204 T27
4
T6 Polestar AWD
10/17 -
326/240
Benzin
1969
B 4204 T29P
4
T6 Polestar AWD
01/17 -
334/246
Benzin
1969
B 4204 T27
4
T8 Hybrid AWD
06/15 - 12/18
320/235
Benzin/Elektro
1969
  • B1APHEV
  • B 4204 T28
  • B 4204 T35
4
T8 Hybrid AWD
06/15 -
405/298
Benzin/Elektro
1969
B 4204 T35
4
T8 Plug-in Hybrid Polestar AWD
06/15 -
334/246
Benzin/Elektro
1969
B 4204 T35
4