Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motora Broj cilindara
D2
03/12 -
114/84
Dizel
1560
D 4162 T
4
D2
02/15 -
120/88
Dizel
1969
  • D 4204 T13
  • D 4204 T8
4
D3
03/12 - 03/15
150/110
Dizel
1984
D 5204 T6
5
D3
04/15 -
150/110
Dizel
1969
  • D 4204 T16
  • D 4204 T9
4
D4
03/12 -
177/130
Dizel
1984
D 5204 T4
5
D4
05/14 -
190/140
Dizel
1969
D 4204 T14
4
D4 Polestar
05/14 -
200/147
Dizel
1969
D 4204 T14
4
T2
02/15 -
122/90
Benzin
1498
  • B 4154 T3
  • B 4154 T5
4
T2
02/15 -
122/90
Benzin
1969
  • B 4204 T17
  • B 4204 T38
4
T2 GTDi
03/13 - 12/15
120/88
Benzin
1596
B 4164 T4
4
T3
02/15 -
152/112
Benzin
1498
  • B 4154 T2
  • B 4154 T4
4
T3
02/15 -
152/112
Benzin
1969
  • B 4204 T33
  • B 4204 T37
4
T3 GTDi
03/12 -
150/110
Benzin
1596
B 4164 T3
4
T4
04/14 -
200/147
Benzin
1596
B 4164 T
4
T4
07/13 - 12/15
180/132
Benzin
1984
B 5204 T8
5
T4
08/15 -
190/140
Benzin
1969
B 4204 T19
4
T4 AWD
07/13 -
180/132
Benzin
1984
B 5204 T8
5
T4 AWD
05/14 -
190/140
Benzin
1969
B 4204 T21
4
T4 GTDi
03/12 -
180/132
Benzin
1596
B 4164 T
4
T5
03/13 - 12/15
214/157
Benzin
1984
B 5204 T9
5
T5
05/14 -
245/180
Benzin
1969
B 4204 T11
4
T5
01/14 -
249/183
Benzin
2497
B 5254 T14
5
T5
12/12 -
254/187
Benzin
2497
B 5254 T12
5
T5 AWD
03/14 - 12/15
210/154
Benzin
1984
B 5204 T9
5
T5 AWD
03/13 -
214/157
Benzin
1984
B 5204 T9
5
T5 AWD
05/14 -
245/180
Benzin
1969
B 4204 T11
4
T5 AWD
01/14 -
249/183
Benzin
2497
5
T5 AWD
01/13 -
254/187
Benzin
2497
B 5254 T12
5
T5 Drive-E Polestar
05/14 -
253/186
Benzin
1969
B 4204 T11
4
T5 Polestar AWD
01/15 -
253/186
Benzin
1969
B 4204 T11
4