Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motora Broj cilindara
1.8
01/06 - 07/08
140/103
Benzin
1796
Z 18 XER
4
1.8 16V
08/02 - 07/08
122/90
Benzin
1796
Z 18 XE
4
1.8 16V Dualfuel
08/02 - 07/08
122/90
Benzin/autogas (LPG)
1796
Z 18 XE
4
1.9 CDTI
08/02 - 07/08
120/88
Dizel
1910
Z 19 DT
4
1.9 CDTI 16V
04/04 - 07/08
150/110
Dizel
1910
Z 19 DTH
4
2.0 16V Turbo
03/03 - 07/08
175/129
Benzin
1998
Z 20 NET
4
2.0 DTI 16V
08/02 - 07/08
101/74
Dizel
1995
Y 20 DTH
4
2.2 16V
08/02 - 07/08
147/108
Benzin
2198
Z 22 SE
4
2.2 direct
10/03 - 08/05
155/114
Benzin
2198
Z 22 YH
4
2.2 DTI 16V
08/02 - 07/08
125/92
Dizel
2172
Y 22 DTR
4
2.8 V6 Turbo
08/05 - 05/09
230/169
Benzin
2792
Z 28 NEL
6
2.8 V6 Turbo
02/06 - 05/09
250/184
Benzin
2792
Z 28 NET
6
2.8 V6 Turbo
08/05 - 08/06
255/188
Benzin
2792
Z 28 NET
6
2.8 V6 Turbo
10/06 - 05/09
280/206
Benzin
2792
Z 28 NET
6
3.0 CDTi
08/05 - 07/08
184/135
Dizel
2958
Z 30 DT
6
3.0 V6 CDTI
06/03 - 08/05
177/130
Dizel
2958
Y 30 DT
6
3.2 V6
08/02 - 07/08
211/155
Benzin
3175
Z 32 SE
6