Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motora Broj cilindara
1.4 S
09/88 - 11/95
75/55
Benzin
1389
14 NV
4
1.6
09/88 - 05/93
82/60
Benzin
1598
16 SV
4
1.6 i
09/93 - 11/95
71/52
Benzin
1598
X 16 SZ
4
1.6 i
09/88 - 11/95
75/55
Benzin
1598
  • C 16 NZ
  • E 16 NZ
4
1.7 D
09/88 - 09/92
57/42
Dizel
1699
17 D
4
1.7 D
07/92 - 11/95
60/44
Dizel
1700
17 DR
4
1.7 TD
09/88 - 11/95
82/60
Dizel
1686
17 TD
4
1.8
09/89 - 08/92
88/65
Benzin
1796
E 18 NVR
4
1.8
09/88 - 08/95
90/66
Benzin
1796
  • 18 SV
  • C 18 NZ
4
1.8 i Cat
03/90 - 11/95
90/66
Benzin
1796
  • 18 SV
  • C 18 NZ
4
2.0 GSi
09/89 - 08/92
156/115
Benzin
1998
20 XE
4
2.0 GSi 4x4
09/89 - 08/92
156/115
Benzin
1998
20 XE
4
2.0 i
09/88 - 10/90
115/85
Benzin
1998
  • 20 NE
  • C 20 NE
4
2.0 i 4x4
01/91 - 10/92
115/85
Benzin
1998
  • 20 NE
  • C 20 NE
4
2.0 i 4x4
09/88 - 08/92
129/95
Benzin
1998
20 SEH
4
2.0 i 16V
09/88 - 11/95
150/110
Benzin
1998
C 20 XE
4
2.0 i 16V 4x4
09/88 - 11/95
150/110
Benzin
1998
C 20 XE
4
2.0 i Cat
09/88 - 11/95
115/85
Benzin
1998
  • 20 NE
  • C 20 NE
4
2.0 i Turbo 4x4
09/92 - 06/94
204/150
Benzin
1998
C 20 LET
4
2.0 SRi
09/88 - 08/92
129/95
Benzin
1998
20 SEH
4
2.0 SRi 16V
09/92 - 08/95
136/100
Benzin
1998
X 20 XEV
4
2.5 V6
08/88 - 06/94
170/125
Benzin
2498
C 25 XE
6