Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motora Broj cilindara
1.3 S
09/81 - 08/88
75/55
Benzin
1297
13 S
4
1.6 D
03/82 - 08/88
54/40
Dizel
1598
16 D
4
1.6 i
08/86 - 08/88
75/55
Benzin
1598
E 16 NZ
4
1.6 i Cat
08/86 - 08/88
75/55
Benzin
1598
  • C 16 LZ
  • C 16 NZ
4
1.6 N
09/81 - 08/88
75/55
Benzin
1598
16 N
4
1.6 S
09/81 - 08/88
90/66
Benzin
1598
16 SH
4
1.8 i
09/81 - 08/88
112/82
Benzin
1796
18 SE
4
1.8 i
09/81 - 08/88
115/85
Benzin
1796
18 E
4
1.8 i Cat
01/85 - 08/86
100/74
Benzin
1796
C 18 NE
4
2.0 4x4
09/87 - 08/88
129/95
Benzin
1998
20 SEH
4
2.0 i
09/86 - 08/88
115/85
Benzin
1998
20 NE
4
2.0 i Cat
09/86 - 08/88
115/85
Benzin
1998
C 20 NE
4
2.0 SRi 130
03/87 - 08/88
130/95
Benzin
1998
20 SEH
4
2000i
09/86 - 08/88
122/90
Benzin
1998
20 SE
4