Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motora Broj cilindara
2.0
08/99 - 08/04
97/71
Benzin
1998
1RZ
4
2.0
04/00 - 06/03
98/72
Benzin
1998
1RZ
4
2.0
08/91 - 08/01
101/74
Benzin
1998
1RZ
4
2.0 (RZF50)
01/99 - 10/04
105/77
Benzin
1998
1RZ-E
4
2.4
04/99 - 06/03
114/84
Benzin
2438
2RZ-E
4
2.4
04/99 - 06/03
132/97
Benzin
2438
2RZ-E
4
2.4 D
01/95 - 12/00
73/54
Dizel
2446
2L
4
2.4 D
08/89 - 08/95
78/57
Dizel
2446
2L
4
2.7 D
09/93 - 08/00
83/61
Dizel
2779
3L
4
3.0 D
07/99 - 07/01
88/65
Dizel
2986
5L
4