Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motorja Stevilo valjev
1.5 EcoBoost
06/16 -
182/134
Bencin
1499
M9MA
4
1.5 EcoBoost 4x4
09/14 -
182/134
Bencin
1499
M9MA
4
1.6
03/13 -
181/133
Bencin
1601
4
1.6 4x4
03/13 -
181/133
Bencin
1601
4
1.6 EcoBoost 4x4
03/13 -
182/134
Bencin
1596
JTMA
4
2.0
03/13 - 06/16
243/179
Bencin
1999
4
2.0
06/16 -
249/183
Bencin
1999
4
2.0 4x4
03/13 - 06/16
243/179
Bencin
1999
4
2.0 4x4
06/16 -
249/183
Bencin
1999
4
2.5
09/13 -
170/125
Bencin
2488
4
2.5 4x4
09/14 -
170/125
Bencin
2488
4