Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motorja Stevilo valjev
525 i
07/03 - 12/09
186/137
Bencin
2494
M54 B25 (256S5)
6
525 i
03/05 - 12/09
218/160
Bencin
2497
  • N52 B25 A
  • N52 B25 B
  • N52 B25 BF
6
525 i
01/07 - 03/10
218/160
Bencin
2996
N53 B30 A
6
525 xi
03/07 - 12/09
218/160
Bencin
2996
N53 B30 A
6
528 i
03/07 - 12/09
234/172
Bencin
2996
N52 B30 A
6
528 i xDrive
09/06 - 12/09
234/172
Bencin
2996
N52 B30 A
6
530 i
01/04 - 12/05
228/168
Bencin
2979
M54 B30 (306S3)
6
530 i
09/07 - 12/09
228/168
Bencin
2996
N52 B30 A
6
530 i
12/01 - 02/05
231/170
Bencin
2979
M54 B30 (306S3)
6
530 i
03/05 - 03/07
258/190
Bencin
2996
  • N52 B30 A
  • N52 B30 BF
6
530 i
03/07 - 12/09
272/200
Bencin
2996
  • N52 B30 A
  • N52 B30 BF
6
530 i
03/07 - 12/09
272/200
Bencin
2996
N53 B30 A
6
535 i
09/07 - 03/10
305/224
Bencin
2979
N54 B30 A
6
535 i xDrive
09/07 - 03/10
305/224
Bencin
2979
N54 B30 A
6
535 ix
10/06 - 08/07
305/224
Bencin
2979
N54 B30 A
6
545 i
09/03 - 12/05
329/242
Bencin
4398
N62 B44 A
8
550 i
09/05 - 03/10
355/261
Bencin
4799
N62 B48 B
8
550 i
09/05 - 12/09
367/270
Bencin
4799
  • N62 B48 A
  • N62 B48 B
8
M5
09/04 - 12/09
507/373
Bencin
4999
S85 B50 A
10