Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motorja Stevilo valjev
1.9 i
11/95 - 03/99
140/103
Bencin
1895
M44 B19 (194S1)
4
2.5
09/98 - 09/00
170/125
Bencin
2494
M52 B25 (256S4)
6
2.5 i
10/00 - 08/02
192/141
Bencin
2494
M54 B25 (256S5)
6
2.8 i
11/96 - 05/00
193/142
Bencin
2793
M52 B28 (286S1)
6
2.8 i
01/96 - 07/00
194/143
Bencin
2793
  • M52 B28 (286S1)
  • M52 B28 (286S2)
6
3.0 i
06/00 - 12/02
228/168
Bencin
2979
M54 B30 (306S3)
6
3.0 i
06/00 - 01/03
231/170
Bencin
2979
M54 B30 (306S3)
6
3.2 i
09/00 - 12/02
320/235
Bencin
3246
S54 B32 (326S4)
6
M 3.2
02/98 - 06/00
243/179
Bencin
3152
S52 B32 (326S2)
6