Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kodna oznaka motorja Stevilo valjev
2.0
10/89 - 03/92
90/66
Bencin
1974
CA20S
4
2.0
09/90 - 03/92
105/77
Bencin
1974
CA20E
4
2.0
03/89 - 08/90
116/85
Bencin
1974
CA20E
4
2.0 4x4
10/89 - 03/92
90/66
Bencin
1974
CA20S
4
2.0 4x4
09/90 - 03/92
105/77
Bencin
1974
CA20E
4
2.0 4x4
03/89 - 08/90
116/85
Bencin
1974
CA20E
4
2.0 i
10/88 - 04/92
98/72
Bencin
1974
CA20E
4
2.0 i 4x4
10/88 - 12/92
98/72
Bencin
1974
CA20E
4
2.4
09/89 - 07/94
140/103
Bencin
2389
KA24E
4
2.4 4x4
09/89 - 07/94
140/103
Bencin
2389
KA24E
4
2.4 i
01/90 - 07/94
133/98
Bencin
2389
KA24E
4
2.4 i 4x4
04/92 - 07/94
133/98
Bencin
2389
KA24E
4