Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Typ paliva Displacement [cc] Kód motora Počet valcov
2.0
08/16 -
249/183
Benzín
1999
4
2.0 4x4
08/16 -
249/183
Benzín
1999
4
2.0 EcoBoost
05/15 -
240/176
Benzín
1999
  • R9CB
  • R9CF
  • R9CH
4
2.0 EcoBoost
09/12 - 07/16
243/179
Benzín
1999
4
2.0 EcoBoost 4x4
01/13 -
240/176
Benzín
1999
  • R9CB
  • R9CF
  • R9CH
4
2.0 EcoBoost 4x4
09/12 - 07/16
243/179
Benzín
1999
4
2.0 Hybrid
09/14 -
190/140
Benzín/elektro
1999
4
2.5
09/12 -
173/127
Benzín
2488
4
2.5
09/13 -
177/130
Benzín
2488
4
2.5 4x4
09/12 -
173/127
Benzín
2488
4
2.5 4x4
09/16 -
177/130
Benzín
2488
4
2.5 Flex
08/16 -
177/130
Benzin/Etanol
2488
4
2.5 Flex 4x4
08/16 -
177/130
Benzin/Etanol
2488
4