Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Typ paliva Displacement [cc] Kód motora Počet valcov
2.2 Td4 4x4 (L317)
08/11 - 02/16
122/90
nafta
2198
DT224
4
2.2 Td4 4x4 (L317)
02/15 - 02/16
150/110
nafta
2198
DT224
4
2.4 Td4 4x4 (L316)
10/06 - 02/16
122/90
nafta
2402
DT244
4
2.5 D 4x4 (L316)
09/90 - 09/01
69/51
nafta
2495
12 J
4
2.5 Td5 4x4 (L316)
06/98 - 02/16
122/90
nafta
2495
  • 10 P
  • 14 P
  • 15 P
5
2.5 TDI 4x4 (L316)
08/90 - 12/98
113/83
nafta
2495
  • 11 L
  • 16 L
  • 23 L
4
3.9 V8 4x4 (L316)
11/98 - 02/16
185/136
Benzín
3947
37 L
8