Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Typ paliva Displacement [cc] Kód motora Počet valcov
2.0 16 V 4x4
06/89 - 10/98
135/99
Benzín
1994
20 T4H
4
2.5 D 4x4
06/93 - 10/98
122/90
nafta
2496
  • 17 L
  • 19 L
  • 22 L
4
2.5 TDI 4x4
10/89 - 10/98
113/83
nafta
2495
  • 12 L
  • 17 L
  • 19 L
  • 21 L
4
3.5 4x4 (SALLJG)
06/89 - 06/94
154/113
Benzín
3531
22 D
8
4.0 4x4
09/93 - 10/98
182/134
Benzín
3947
  • 35 D
  • 36 D
8