Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Typ paliva Displacement [cc] Kód motora Počet valcov
1.5
01/95 - 12/05
73/54
Benzín
1499
2110
4
1.5
10/00 - 12/05
76/56
Benzín
1499
2111
4
1.5
01/95 - 12/05
78/57
Benzín
1499
2111
4
1.5 16V
10/00 - 12/10
91/67
Benzín
1499
2112
4
1.5 16V
01/95 - 12/05
95/70
Benzín
1499
2112
4
1.6
01/00 - 12/12
82/60
Benzín
1596
21114
4
1.6
01/00 - 12/08
90/66
Benzín
1596
21124
4
2.0 i (21106)
08/96 - 07/00
150/110
Benzín
1998
C 20 XE
4
Wankel
06/97 - 09/04
120/88
Benzín
1308
415
2