Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Typ paliva Displacement [cc] Kód motora Počet valcov
1.8
07/82 - 12/88
69/51
Benzín
1796
XM7T
4
1.9 D
02/87 - 08/90
71/52
nafta
1929
149 B1.000
4
1.9 TD
03/89 - 08/90
82/60
nafta
1929
280 A1.000
4
2.0
01/86 - 08/90
75/55
Benzín
1971
170 B
4
2.0
07/82 - 05/85
79/58
Benzín
1971
XN 1T
4
2.0
09/88 - 08/90
84/62
Benzín
1971
170 D
4
2.4 D
07/82 - 12/85
72/53
nafta
2428
8144.61
4
2.5 D
01/86 - 08/90
75/55
nafta
2500
  • 8144.67
  • CRD93L (U25-661)
4
2.5 D 4x4
01/87 - 08/90
75/55
nafta
2500
8144.67
4
2.5 TD
01/87 - 08/90
92/68
nafta
2445
  • 8144.21
  • 8144.21.220
4
2.5 TD 4x4
01/86 - 08/90
92/68
nafta
2445
8144.21
4