Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Veículos ligeiros de passageiros Year of Construction Engine Output [HP/kW] Tipo de combustível Displacement [cc] Código do motor Número de cilindros
1.4 (EE111_)
05/97 - 09/99
86/63
Gasolina
1332
4E-FE
4
1.4 16V (ZZE111_)
02/00 - 11/01
97/71
Gasolina
1398
4ZZ-FE
4
1.6 (AE111)
04/97 - 02/00
110/81
Gasolina
1587
4A-FE
4
1.6 16V (ZZE112_)
10/99 - 12/01
110/81
Gasolina
1598
3ZZ-FE
4
1.6 Aut. (AE111_)
04/97 - 02/00
107/79
Gasolina
1587
4A-FE
4
1.9 D (WZE110_)
02/00 - 11/01
69/51
Diesel
1867
1WZ
4
2.0 D (CE110_)
04/97 - 02/00
72/53
Diesel
1975
2C-E
4
2.0 D-4D (CDE110_)
09/00 - 11/01
90/66
Diesel
1995
1CD-FTV
4